IESNA:LM-63-2002 
[TEST]P1058013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-55 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S485D935-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 2 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]924
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
566.9 559.6 547.4 532.2 513.9 493.7 471.8 448.6 424.3 398
371.8 345 317.6 290.8 263.3 234.1 206 178 152.4 132.3
118.9 107.9 96.9 85.9 76.8 67.1 59.1 51.2 43.9 37.2
31.1 25 19.5 14.6 9.8 4.9 0
566.9 568.7 557.8 542.5 525.4 506.5 484 460.2 435.2 410.2
384 357.2 330.4 303.6 276.7 249.3 223.1 196.9 171.3 148.1
129.8 117 106.7 96.9 87.8 79.2 70.1 62.2 54.3 45.7
38.4 31.1 25 18.9 12.8 8.5 0
566.9 562.6 554.7 543.7 527.3 509 489.5 468.8 446.2 420.6
393.8 367 340.1 314.5 288.3 263.9 240.8 218.8 196.9 175.6
154.2 134.1 117 102.4 90.2 79.2 68.3 59.1 50.6 43.3
35.4 28.6 21.9 16.5 11.6 7.3 0
566.9 563.2 559.6 551 538.2 524.8 509.6 487 462.7 437.1
411.5 385.9 361.5 337.1 313.3 288.9 263.9 238.3 214 189.6
165.2 141.4 117.6 98.1 85.9 75 64.6 55.5 46.9 39
31.7 25.6 19.5 14 9.1 6.1 0
566.9 564.5 565.1 557.8 548 537.6 523 502.3 479.7 456.6
434 410.2 387.1 363.9 340.1 315.1 287.1 259.7 231.6 205.4
176.8 147.5 116.4 100.6 88.4 76.2 65.2 55.5 46.9 38.4
31.1 24.4 18.3 12.8 7.9 4.9 0
